Part Number: BQ24773
Other Parts Discussed in Thread: BQ27542-G1, BQ25703A
Hello,
As per our requirement , we have chosen below TI ICs (charger + Gas gauge). Please give your comments on "whether the components match to requirement". So that we will procure evaluation boards.
Our requirement :-
Adapter voltage - (10 -20)V or USB type -C (12V/3A or 15V/3A or 20V/3A)
Battery configuration - 3S1P
Battery voltage and current - 11.1V/3000mAh
System continuous current - 2A , System pulse current - 4.7A for 4 sec duration.
selected IC:-
Bq24773 - I2C , nvdc charger
bq27542-G1 - Gas gauge (JEITA compatible)
NVDC charger has chosen because we have option of using USB type-C (12V/3A or 15V/3A or 20V/3A) instead of AC adapter. When 12V/3A type-c source used , System current = Type-c adapter current + battery current .
Example - System pulse current is 4.7A for 4 sec , Type-C adapter (12V/3A) wont able to give system total current , it can draw extra current from battery.
System block diagram attached , Please give your comments.