Part Number: LM26480
Dear All,
I'm considering to use Murata P/N 1277AS-H-2R2M# as an inductor for DC/DC LM26480.
Its specifications are as follows:
Inductance: 2.2μH ±20%
Inductance test frequency: 1MHz
Rated current (Isat) (Based on Inductance change): 2600mA
Rated current (Itemp) (Based on Temperature rise): 2100mA
Max. of DC resistance: 0.084Ω
Operating temperature range (Self-temperature rise is included): -40〜85℃
Class of magnetic shield: Metal Alloy
Absolute maximum voltage: 20V DC
Please advise if you would recommend to use this inductor at the output of LM26480 DC/DC.
Thanks in advance...