Hi,
I need support for design of capacitor bank charging power supply. I use this stored energy in a capacitor to drive an actuator for closing and breaking operation of circuit breaker.
Actuator Specifications-
1 Rated Voltage- 135V
2 Rated Current- 34A
3 On Duration- 60msec
4. Energy required - 367 Joules
Capacitor Bank Specification
Capacitance- 50mF
Rated Voltage- 450V
Charge time 0.08sec
Repetition Rate- 10Hz
Power Supply Specifications
Input Voltage- 220VDC
Charging Rate = 3672 Joules/sec
Peak Power = 5100W
Average power = 4080W
Output Charging Current - 68A
Kindly suggest power supply topology and controller to design capacitor charging supply.
Thanks,
Swaminath