We are using the LM5017MR to DC/DC convert a max Vin of 71 Volts to 15V.
All is working fine for the functional point of view.
Our doubt if about normatives (CE)
Under the new RED Directive (2014/53/EU for radio telecommunication equipment) the safety directive applies with no limits of Voltage. In our case this means that the EN 60950 normative must be checked and be compliant with.
For this kind of input this european standard there is a point taht we need to clarify :
The CLEARANCE distance for this Vin (71 Volts) is 0.4 mm. There is no problem with this point, as the pins clearance between VCC and GND for this is 0.78mm.
Problem arises with CREEPAGE distance, where distance required is increased to 1.2 mm in normal conditions (Normal Conditions are a device with Pollution Degree II, Material Group IIIa or IIIb, and uncoated PCB).
Under this specs, there is nothing to do with the PCB design, because the IC itself does not comply with 12mm of distance).
The only way to get compliant with CREEPAGE is :
To design the equipment under Polution Degree I. (Creepage dissapears and only clearance is mandatory).
To Coat the PCB and the IC (use some kinf of Varnish). UNder this condition CREEPAGE goes down to 0.1 mm
Are we missing something?
Anybody has some experience or ideas about this subject, where an IC with 100V of input does not comly with international standards in normal conditions?
Thanks in advance