Hi TI:
Application:
External Temperature: 50-60℃, Input: 6-7V, Output: 3.6V-4V/2A; In shutdown mode, the supply current requirement is lower than 3uA. Now select the TPS563201.
Questions:
DCDC TPS563201 Shutdown supply current : 1uA(Typ) - 10uA(Max), How do I understand these two values? Where does the maximum come from?
In addition, Are there any curves of shutdown supply current and temperature? Many thanks!