Customers are considering switching frequency of TPS 57140-Q1.
The switching frequency was calculated from Equation 8 on page 18 of the TPS57140-Q1 datasheet.
The values in Equation 8 are as follows.
tON:130ns (From TPS57140-Q1 data sheet 8.2.2.1)
VIN:16V (From customer specification)
VOUT:3.3V (Setting value)
IL:1.2A (Assumed max current of 3.3 V system)
Rdc:0.05Ω (From coil data sheet)
Vd:0.69V (From the diode data sheet)
RDS(on):410mΩ (From TPS57140-Q1 datasheet 6.5)
The calculation result was about 1.9 MHz.
Datasheet From Equation 7 on page 17, the customer is planning to make 1.88 MHz using a 56 kΩ resistor.
Q1.
I want to confirm if pulse skipping can be avoided with this switching frequency(1.88MHz).
To that end,
(1)Max value of Minimum on time
(2)Switching frequency error value
I need these information.
Would you please provide me with the information on (1) and (2)?
-Harukawa