Dear All,
One of my customer working on Dual USB charger based on TPS54260DGQR device and they have used 2 devices/board. 48V Input voltage to 5V, 2.5A.
Please find attached layout, please review and provide suggestions to proceed , they are unable to apply all guidelines due to lack of space and placement restrictions.
- GND loop between IC and D1 GND path is connected at the bottom layer copper
- VIN trace width up to VIN pin is raised to 18 mils
- Feedback trace to R2 is taken from load side USB connector
Rgds
Aravind.DUSB.pdf