Part Number: BQ24610
Tool/software: WEBENCH® Design Tools
hI,
Impossible with my parameters to get design (schematic, bom, layout, cost ...) on WEBENCH Designer.
my parameters :
Chip : Bq24610 (or other if exist for this design)
Battery : Lion
Serial Number cell : 4
parrallele Number cell : 2
then : V total = 4 x 4.2V = 16.8V. (17.4V MAX proposed).
And I cell = 775mA. I total = 6200mA.
Vin min = 19.5Vdc et Vin max = 24V
I charge max = 3.1A
I2C or Smbus not need .
Is it possible to get complet solution with these parameters ?
Tanks a lot
Best regards
Jean Claude