Other Parts Discussed in Thread: TPS22953, TPS22910A
Hi,
I've two different 5V supplies (say 5VA and 5VB) in the system and depending on which one is available or in case of when both 5VA and 5VB supplies are available I use one 5V supply to charge the battery at 1A. I use two TPS22912C switches, and output of two switches are shorted: say 5V_Charger_IN as the output. supply name to charge the battery.
ON pin of both switches are tied to its 5V input supply with a 100K pull down. Suppose 5VA is the stronger 5V supply with 3A rating, 5VB is rated as 1A. Do I need to add an additional 1Amp rated diode in 5VB switch input path to fully block reverse current from 5V_Charger_IN or can I depend on TPS22912C to the full reverse current protection and no reverse current will flow back into 5VB input path? Kindly advise.
- Andy