Part Number: TIDA-00708
Hi all,
I am looking for a isolated DC/DC converter with the following features:
Vin: 270 to 450V DC
Vout: 9-15V
Pout: 0 - 10W
Efficiency > 80% at (20-100% loading)
Single Output: 12 V/0.015-1 A (Isolated)
Safety Features : Short Circuit, Overload and Undervoltage protection
Does TI have an off-the shelf product that meet this specifications?...TIDA-00708 is a good reference design but I want to cover a slightly larger power range.
What would be the expected volume and cost of such a dc/dc converter?
Thank you in advance.
Evangelos