Other Parts Discussed in Thread: UCC2813-2,
Tool/software: WEBENCH® Design Tools
Hello.
We intend to use device UCC2813QDR-2Q1 to design a power supply for our inverter application. UCC2813QDR-2Q1 was suggested to us by the WEBENCH Design tool. These were our inputs in the tool:
VinMin=200V
VinMax=280V
Vout=24V
Iout=2A
The transformer given in the schematic was of custom make and all the specifications were given.
However when Iout was changed to 3 Amps, the transformer in the new schematic did not have all the specifications available. Eg:- Core material, Bobbin material, Number of turns etc.
If we could obtain the complete specification like with Iout=2A, we will be directly wind the transformer and use UCC2813QDR-2Q1 IC in our application. Kindly provide support regarding this.
Thank You in advance.
-
Kartik