Dear support member
My customer used UCC28C44.
Specification condition
Vin:50V~140V (DC)
Vout:100V (DC)
Iout:45mA
fsw:118kHz
Jitter has appeared in the OUT output waveform and switching waveform when the input voltage is 50 V, 80 V, 110 V, 120 V.
Q1.
Is it normal behavior for jitter to come out?
Q2.
Is the cause of jitter related to the duty cycle?
Best regard.
Bob Lee.