I must be missing something because I can't seem to find any products or reference designs which show the charging of a system that has cells configured in parallel. Because of the end product's shape we were thinking of making a pack that might consist of maybe 3 in series and then running 2 or 3 strings in parallel. All of the chargers and gas gauges I've looked at only talk about cells/batteries configured in series.