Hello,
I am using MC34063A in one of our design for step down conversion. Details are as follows,
Vin=18V to 30V DC
Vout= +15V
Ct=470pF
Co= 50uF (Ceramic)
L= 56uH
During the testing with Resistive load (e.g. 20 mA to 200 mA) continuous Audible Noise is listened. I checked switching frequency of design at Pin no 3 of MC34063A . it is 51KHz for Ct=470pF.
Please suggest me solution to remove Audible noise from MC34063A design.