Other Parts Discussed in Thread: TPS7A83A, TPS7A85A, TPS7A84A
Hi
My Customer has question.
Please check about Q1 and Q2.
Phase Margin = over 45 deg, Gain Margin = Over 10 dB can be secured
Phase Margin = over 45 deg, Gain Margin = Over 10 dB Is there some feedforward capacity?
〇Customer’s Condition #1
Parts Number: TPS7A7001
Vin=1.8V
Vout=1.0V
Iout=0 to 1.158A
Ta= 0 to 70degC
Output Capacitance=3895.4uF (Ceramic Caps=135.4uF, Tantalum Caps=3760uF)
Output Capacitors
Ceramic Caps
10uF:GRM21BB31A106KE18L(MURATA)x 8pcs
1uF:GRM155B31A105KE15D(MURATA)x 55pcs
0.1uF:GRM155R11A104KA01D(MURATA)x 4pcs
Tantalum Caps
470uF:TEPSLV0E477(12)12R(NEC-TOKIN)x 8pcs
〇Customer’s Condition #2
Parts Number: TPS7A7001
Vin=2.5V
Vout=1.8V
Iout=0 to 0.16A
Ta= 0 to 70degC
Output Capacitance=433.8uF (Ceramic Caps=57.8uF, Tantalum Caps=376uF)
Output Capacitors
Ceramic Caps
4.7uF:GRM32DB11E475MA61L(MURATA)x 8pcs
10uF:GRM21BB31A106KE18L(MURATA)x 1pcs
1uF:GRM155B31A105KE15D(MURATA)x 8pcs
0.1uF:GRM155R11A104KA01D(MURATA)x 22pcs
Tantalum Caps
47uF:TEESVC1C476M12R(NEC-TOKIN)x 8pcs
Regard
T Kishi