Dear Sir,
We are using UC3844 PWM Control IC in our various products.
We are using 415V AC Input directly from Mains without Isolation Transformer and then convert 415V AC to DC and then using UC3844 PWM Control IC convert it to 15V DC output using Flyback Topology. We follow IEC-60950 and UL-60950 standard for our Products for Creepage and Clearance distance. Please find attached document for clearance distance document with explanation of terminology used in IEC-60950 and UL-60950 standard for clearance requirement for Primary circuits.
Query : As per shown in IEC-60950 and UL-60950 standard Clearance distance required for Primary circuits(Direct connected with Mains without Isolation Transformer) for 415V AC Input for basic insulation system is 1.3mm but for UC3844 IC if I mount in PCB than we get 1 mm distance between two IC Pad. So is OK to UC 3844 IC with 415V AC and Input with out using Isolation Transformer System to generate 15V output using flyback topology??.
Please answer in brief.
Regards,
Chetan Patel