Hi,
I am planning to use Li-ion battery charger IC. I am looking for standalone battery charge which can charge the battery.
Requirements:
Battery cell/chemistry: single cell, Li-ion
Rate of charge: 500mA.
Type: Standalone
LED indicator: When charging and when battery is low
Package: WSON or SOT
Help is required in selecting the IC
Regards,