Part Number: TPS7A30-49EVM-567
Other Parts Discussed in Thread: TPS7A30
A TPS7A3001 is wired for a -5V output. R1 and R2 are selected to achieve a -5V output. However, Vout equals -3.9V instead of -5V.
When SW1 is opened, the output changes to -12V from -3.9V. However, when S1 returns to closed, Vout changes to -5V instead of back to -3.9V. Is there criteria besides a resistor ratio and resistor current for correct operation?