Part Number: TPSM846C24
Regulator input, output and current requirements.
Input Volts = 4.0V - 6.0V DC
Output Volts = 0.95V DC
Max Current = 20A
Architecture:
In our design we will power the regulator first with default setting, and this power is used for powering an FPGA,
Once the FPGA is powered,On need basis we want to provide SYNC clock generated from FPGA to the SYNC pin of the regulator,
Kindly confirm, our method of providing SYNC clock is Ok,
Also when this SYNC clock is applied, the regulator output voltage should not be altered.
Kindly let us know by providing external sync will there be any major concerns of overshoot and undershoot at output voltage.
Please Do reply as soon as possible.