Dear, All
Customers are considering LP2951-50-Q1.
They have questions about the ESR of the output capacitor.
When MLCC is used, the Min value of ESR is described in the data sheet as follows.
20mohm to 30mohm.
In which frequency range should this be examined?
For example, should I satisfy with 1 MHz or less of the ESR characteristic characteristic of MLCC?
Please tell us.
Thanks, Masami M.