My team and I used WEBENCH to design a power supply circuit that has a 28 V input and is regulating down to 15 V. This supply will then be regulated down to 12 V, 5 V, and possibly 3 V. When looking at the recommended parts, it can be seen that the LMZM23601 is a "prototype." What exactly does this mean? How does it affect the quality of the part and will it affect the lead time? Additionally, does WEBENCH create a circuit that is automatically regulated (i.e. puts out a clean signal)?