Max current rating:18A
Input/output voltage: 12V
Maximum input rating : 50V above(we need to have OVP function to prevent customer plug wrong power level that over 12V)
With I2C interface, where we can get the management information such as current information, failure status.
With address pin.
Temp: -55~150 ℃