Hello,
I want to design a high efficient solar charging system for filed monitoring system. The power consumption of the system is about 5W and lithium-ion rechargeable battery is used to collected energy and support the system working 24 hour a day. To guarantee the system non-stop working around the year, I need to decide the battery capacity and power of solar panel. The high efficient charging system always help to get more power from sun. Any suggestion about the system design or available reference design is helpful. Thanks