I have used TPS62233DRYR switching regulator in the design of a tracking system. in the output maximum current consumption is about 250mA.
As per the datasheet, this regulator needs Vout+1 volt as the input voltage Vin for 500mA.
Now we are planning to connect a single lithium polymer cell (3.7V) to the input.
Could you please help by providing the information about the minimum required voltage range for the regulator to get the output range of minimum 2.8 to 3V.