Part Number: TPS61196
We are trying to get an Vout of 118.2V and an Iout of .155A using the equations that were provided we made the following changes
C2 1 UCY2C101MHD1TO 100UF
C4 1 VJ2225Y105KXCAT 1UF
C12 1 GRM1555C1H6R0CA01D 6PF
C13 1 GRM155R71C203JA01D .02UF
D1 1 Micro Commercial MBR10200UPS-TP 200V 10A
Q1 1 STMicroelectronics STD20NF20 200V 18A
R3 1 RC0402FR-0710K7L 10.7K OHM
R6 1 RL2512FK-070R18L .18 OHM
R7 1 RC0402FR-07374KL 374K OHM
R12 1 RC0402FR-0780K6L 80.6K OHM
R13 1 RC0402FR-071ML 1M OHM