Hi,
We have used LMR64010XMF/NOPB for generating 27V and 80mA from 12V.
Calculation for power dissipation of LMR64010XMF/NOPB is given below,
-
- Power dissipation calculation as per current consumption by load,
Input voltage VI = 12V
Output voltage VO = 27V
Output current IO = 0.080A
PO = VO X IO = 27 X 0.080 = 2.16W.
PI = P0/Efficiency = 2.16/0.84 = 2.5714W (Efficiency = 84% as per datasheet)
PD = PI – PO = 2.7 – 2.5714 = 0.411W
-
- Power dissipation calculation as per θJA
θJA=265 Deg C/W, Tj = 125, Ta = 50 Deg C
PD = (125 – 50) / 265 = 0.283W
As per θJA calculation, we are getting 0.28W, but as per power consumption of a load we have got 0.54W.
Kindly let us know, which one to be consider for thermal calculation.