I have an LM3475 buck regulator and a TPS54160 buck regulator.
The LM3475 regulator operates under 5V-10V input voltage, while regulating 2.5V output voltage at 1.5A.
The TPS54160 regulator operates under 6V-36V input voltage, while regulating 3.3V output voltage at 1.5A.
I am looking for a single chip integrating OVP, OVC and polarity reversal protection, to place on the input side, and for a short circuit protection chip, to place on the output side.
TPS2660 seems to be suitable for single chip integrated OVP, OVC and polarity reversal protection on the input side.
TPS24750 seems to be suitable for short circuit protection on the output side.
Is there any suggestion for newer, simpler or better performing TI's parts?
Requirements are: adjustable OVP and OCP and high speed OVP.
Thanks
Nicola