Tool/software: WEBENCH® Design Tools
Having difficulty getting the LM5176 WeBench design to run stable (M1 and Cin near M1 get shorted)
and having the 48V output Linear LTC3779 without any issue on the same load
and only seeing a 12V DC output at the LM5176EVM-HP evaluation board,
I started wondering:
Did anyone succeeded in building a working LM5176 buck-boost switcher that outputs around 43V DC 10A with non resistive loads?