Hi
Cout = 47uF and Cff = 39pF is obtained from Webench simulation with Vin=24V, Vout=3.3V and Iout = 0.3A.
While, according to equation (17) and (18), Cff can be calculated as 58pF under following condition.
Vout = 3.3V,
Cout = 47uF (ceramic capacitor after derating)
RFBT = 51Kohm
If selected Cff is smaller than the result of calculation, what impact can be considered?
BestRegards