Part Number: REF3012
Customer found when no load, the output voltage of REF3012 and REF3025 are too high and violate the spec in the datasheet. please find the measured values here.
Could you explain why the behavior is and is this normal behavior?
REF3012 no load = 1.5V
REF3025 no load = 2.7V
Application: Serve motor
Customer: WW class
Regards,
Brian