I'm in search of an adequate replacement of our power supply with the EXAR XRP7724.
It's key features are:
- 4 external switches
- programmable power sequence
- Programming/Configuration through PC Application
The configuration to replace works from 5V and powers a x86 CPU VortexDX3 with DDR3 memory
- 1V/6A
- 1.2V/0.8A
- 1.5A/2.6A
- 1.8V/0.8A
An additional DC/DC powers
- 3.3V/5A
(would be nice to be integrated)
The main tasks the PMIC should fulfill are
- flexible configuration of the 4 (better 5) rails regarding voltage/current
- programmable power sequence regarding delay/rise time
The TI power management products i found yet are either much to oversized (external components count / complexity e.g. the PMIC section) or not flexible enough (non-isolated DC/DC)
Any hints are welcome! Thx!