The datasheet shows a lower maximum reflow temperature for the REF3425 than the other options in the same table. Considering specs and package being very similar, why is that difference?
Orderable Device | Status (1) |
Package Type | Package Drawing |
Pins | Package Qty |
Eco Plan (2) |
Lead/Ball Finish (6) |
MSL Peak Temp (3) |
Op Temp (°C) |
REF3425IDBVR | ACTIVE | SOT-23 | DBV | 6 | 3000 | Green (RoHS & no Sb/Br) |
CU NIPDAU | Level-2-250C-1 YEAR | -40 to 125 |
REF3430IDBVR | ACTIVE | SOT-23 | DBV | 6 | 3000 | Green (RoHS & no Sb/Br) |
CU NIPDAU | Level-2-260C-1 YEAR | -40 to 125 |
REF3433IDBVR | ACTIVE | SOT-23 | DBV | 6 | 3000 | Green (RoHS & no Sb/Br) |
CU NIPDAU | Level-2-260C-1 YEAR | -40 to 125 |
REF3440IDBVR | ACTIVE | SOT-23 | DBV | 6 | 3000 | Green (RoHS & no Sb/Br) |
CU NIPDAU | Level-2-260C-1 YEAR | -40 to 125 |
REF3450IDBVR | ACTIVE | SOT-23 | DBV | 6 | 3000 | Green (RoHS & no Sb/Br) |
CU NIPDAU | Level-2-260C-1 YEAR | -40 to 125 |