Part Number: TPS61196
Hi team,
would you please suggest the estimated temperature rise of TPS61196 under working condition below? thanks.
2*TPS61196 on the PCB, 4 layer PCB, PCB size is 125mm*75mm,PCB thickness is 1mm,Copper thickness is 1oz on Top and Bottom layer, 0.5oz for 2nd and 3rd layer.
Vin: 12V or 24V
Vout: 39.6V
Iout: 6ch*110mA for each TPS61196
Kevin