Hi,
Could you please let me know the operation after OVP and OCP protection.
OVP (Datasheet)
9.3.17 Battery Overvoltage Protection
The converter will not allow the high-side FET to turn on until the battery voltage goes below 102% of the regulation voltage. This allows 1-cycle response to an overvoltage condition – such as occurs when the load is removed or the battery is disconnected. A total 6-mA current sink from SRP/SRN to AGND allows discharging the stored output inductor energy that is transferred to the output capacitors. If battery overvoltage condition lasts for more than 30 ms, charge is disabled.
Which will the device work Auto-retry or POR after charge disabled?
OCP (Vocp_min/Vocp_max spec from datasheet)
Vocp_min = 45mV
Vocp_max = 75mV
Which will the device work Auto-retry or POR after charge disabled?
Muk