Team,
we are working to develop an 850W 230ac/24Vdc @ 30A converter with UCC28950.
Our design seems not to be working when connected to the ac supply - at 50% output voltage and at no load it seems to be fine, at 80% of output voltage level, the transistors are failing.
We can share offline the schematic and the datasheet of the used transformer, as well as the SP1 calculations.
Thanks for your help.
TI Customer