Hello
For small display, customer plan to use OLED type.
The OLED power rail are 5V(max 10mA), 12.5V(max 3mA) and 17V(max 20mA)
Supply power can be 9V~16V or just 3.3V either one.
Do we have any suitable solution combine 3 power rails or just use one controller and discrete components to design circuit? Thank you.
BR
Patrick