TPS62203 Output high current is drawn around 130mA without load
Application: Duracell alkaline battery of full voltage of 1.6 V x 4 no's is used as input with load current of 1mA to 100mA.
When used IC SW pin to GND pin the resistance is 15 to 30 Ohm in failed Regulator but output is 3.3V
Pl. suggest the reason why the current drawn is high.