Hi team,
For USB charger TPS2547, if TPS2547 is placed on the mother board, and the USB connector is placed on a separate board, the two board is connected withh a 180mm/FFC cable. The USB traces are 2 inch on the mother board and 1 inch on the small separate board.
Is that design ok from your point of view? Any risks?
Thanks for your help.