Hi,
If TPS7A16 input voltage varies anywhere between Vout+0.5V and 60V and at same time load varies between 10µA...100mA, is the total max accuracy over temperature +/- 2% or do you need to account for additional parameters like line & load regulation which could add another +/- 1% typical each?
Thanks,
KF