Hi,
My customer is looking for a flyback controller for a 100W AC-DC Open Frame Power Supply design.
Their requirement is as follow. What will be a good solution for them ?
- Current mode control
- Minimum switching frequency ≥ 20KHz (frequency foldback)
- No Burst mode switching
- Input no load power < 250mW
- Ave Efficiency > 88%
- Integrated active X-Capacitor discharge (Optional)
- Integrated high-voltage start-up
- Brownin/brownout (Optional):
- Brownin level ≤ 75Vac
- Brownout level ≤ 40Vac
- output voltage ≥ 25Vdc
- Protection :
- OVP : Latch off
- OCP : Auto recover
- OTP : Auto recover (optional)
Regards,
CM.