For Design of BOOST PFC
input voltage- 100(min) to 300(max)
frequency- 50Hz
Output voltage- 400 (min) 450(max)
Output Power- 1.5Kw
Switching frequency - 100Khz
can be design using UCC3817 PFC ic ?
if not please suggest the suitable Boost PFC for Above mentioned design Parameters
thank you
regards
Bharat P. upadhye