Part Number: UCC28C42
Tool/software: WEBENCH® Design Tools
Hi,
I have designed a power supply for below specifications.
AC_DC
Vin (Min) (V): 165
Vin (Max) (V): 260
frequency: 50hz
Vout (Nom) (V): 12
Iout (Max) (A): 5
Output Power (W): 60
DC_DC
Vin (Min) (V): 44
Vin (Max) (V): 55.2
Vout (Nom) (V): 12
Iout (Max) (A): 5
Output Power (W): 60
Isolated/Non-Isolated: Isolated
Now when I match this design with the calculations given in datasheet they don't match. I want the calculations done by webench for each and every component to get the desired output results. As I have to give the TOT for my design and can't say I have used webench.
please find the publik link for my design below
ac-dc
https://webench.ti.com/appinfo/webench/scripts/SDP.cgi?ID=9314612C8D52DBDB
dc-dc
https://webench.ti.com/appinfo/webench/scripts/SDP.cgi?ID=398595656EA35102