Abnormal short circuit protection function of LMR33620;The inductance is 4A 33uH;Input 12V, output 5V, when 5V short circuit occurs, the chip burns down, output 12V voltage;Multi-meter test VIN pin and SW pin to generate short circuit;I hope you can help me analyze the reasons.