We have questions about TPS622314.
Question 1.
Please tell us the recommended minimum supply voltage under the following conditions.
Vout=1.5V(fixed)
Iout=200mA
Full temperature(-40~125℃)
Our conditions apply to both of the following in datasheet p.6
Which one should we give priority?
1. VOUT ≤ VIN –1 V : max 3.6V
2. VOUT ≤ 1.8 V : max 2.05V
Question 2.
Can we use TPS622314 under following conditions?
We are concerned about high switching frequency and minimum on-time.
1. Vin=5V Iout=200mA
2. Vout=3.3V Iout=200mA
Best regards,
Takahiro Nishizawa