Our new project country six diesel engine ECU, now need to find a power IC
The requirements are as follows:
1. Power input 6-40v
2. 5v ± 0.1v output capacity 800mA
3. Sensor Tracker power supply 5v output capacity 30mA
4. 1.2~1.3v output capacity 800mA
5. 3.3v output capacity 150mA
6. Integrated watchdog / EN / RESET / in accordance with ISO26262
The current output capability allows for changes, and it is recommended to recommend TI's power chip.