Other Parts Discussed in Thread: TPS92692, , CSD19501KCS, TPS92692EVM-880
Hi Ti Team,
Greetings!
We are using TPS92692 LED driver in boost mode topology. We used the TI's "TPS92692-Q1 Boost Design Calculator" for calculating the circuit components.
In our application use case we may need to drive either single or dual LEDs. That means the current consumption of the system changes which gets reflected in the calculated Inductor 'L' value. Switch current sense resistor 'Ris', slope compensation resistor 'Rsl', and compensation resistor 'Rcomp' values also changes as these all depends upon inductor value.
Please find the attached excel sheet for our design parameters and calculated component values for both the cases and let us know what value of inductor we should use ? Shall we use a value in mid off these 2 calculated values and calculated the remaining components as accordingly ? Or we can design our schematic according to Dual LED mode and rely upon it to operate properly for single LED mode operation too ?
Kindly let me know for any other information required from our side.
DESIGN PARAMETERS FOR DUAL LED OPERATION | ||||
PARAMETER | MIN | TYP | MAX | UNIT |
INPUT CHARACTERISTICS | ||||
Input Voltage Range | 20 | 24 | 28 | V |
OUTPUT CHARACTERISTICS | ||||
Output Voltage (Vo) | 49 | 50.8 | 52.6 | V |
Output Current (ILED) | 2.6 | 3 | A | |
LED Current Ripple Ratio (RR) | 5 | % | ||
LED String Resistance (rD) | 3 | 3 | 3 | Ohm |
Maximum Output Power Po(max) | 157.8 | W | ||
PWM Dimming Frequency FPWM | 240 | Hz | ||
SYSTEM CHARACTERISTICS | ||||
Po(BDRY) Output Power at CCM-DCM Boundary Condition | 59.175 | |||
Input Voltage Ripple ΔVIN(PP) | 500 | mV | ||
Output Overvoltage Protection Threshold VO(OV) | 55 | V | ||
Output Overvoltage Protection Hysteresis VOV(HYS) | 3 | V | ||
Dither Modulation Frequency (fDM) | 600 | Hz | ||
Switching Frequency (fSW) | 390 | KHz | ||
CALCULATED COMPONENT VALUES | ||||
Inductor (L) | 6.8 | uH | ||
Switch Current Sense Resistor (RIS) | 0.06 | Ohm | ||
Slope Compensation Resistor (RSL) | 59 | KOhm | ||
Compensation Capacitor (CCOMP) | 0.012 | uF | ||
Compensation Resistor (RCOMP) | 4.22 | KOhm | ||
High Frequency Bypass Capacitor (CHF) | 120 | pF | ||
DESIGN PARAMETERS FOR Single LED OPERATION | ||||
PARAMETER | MIN | TYP | MAX | UNIT |
INPUT CHARACTERISTICS | ||||
Input Voltage Range | 20 | 24 | 28 | V |
OUTPUT CHARACTERISTICS | ||||
Output Voltage (Vo) | 49 | 50.8 | 52.6 | V |
Output Current (ILED) | 1.3 | 1.5 | A | |
LED Current Ripple Ratio (RR) | 5 | % | ||
LED String Resistance (rD) | 3 | 3 | 3 | Ohm |
Maximum Output Power Po(max) | 78.9 | W | ||
PWM Dimming Frequency FPWM | 240 | Hz | ||
SYSTEM CHARACTERISTICS | ||||
Po(BDRY) Output Power at CCM-DCM Boundary Condition | 29.5875 | |||
Input Voltage Ripple ΔVIN(PP) | 500 | mV | ||
Output Overvoltage Protection Threshold VO(OV) | 55 | V | ||
Output Overvoltage Protection Hysteresis VOV(HYS) | 3 | V | ||
Dither Modulation Frequency (fDM) | 600 | Hz | ||
Switching Frequency (fSW) | 390 | KHz | ||
CALCULATED COMPONENT VALUES | ||||
Inductor (L) | 13 | uH | ||
Switch Current Sense Resistor (RIS) | 0.06 | Ohm | ||
Slope Compensation Resistor (RSL) | 62 | KOhm | ||
Compensation Capacitor (CCOMP) | 0.012 | uF | ||
Compensation Resistor (RCOMP) | 3.92 | KOhm | ||
High Frequency Bypass Capacitor (CHF) | 120 | pF |