Does a calculation spreadsheet or design tool for the LP8556 exist?
I would need the LP8556 with the following configurations:
Vin = 2.9 - 4.2VDC
Vout = 10 white Leds in series per channel, 28 - 34VDC
1. 4 channels active with 15mA per channel
2. 2 channels active with 30mA per channel
3. 4 channels active with 40mA per channel
Are these configurations possible?