On the design parameters of TPS62400:
1. Whether TPS62400 is suitable for design, output 1.2V one way and output 3.3V the other way.
2. When the input is 3V, what is the voltage of 1.2V and 3.3V of TPS62400 output respectively?
3.What happens when there is a voltage jitter every 200ms along the 3.3V output?