Questions on TLC59401 thermal impedance and constant output current.
1. Is the " package thermal impedance" the sum of individual impedance values (ie θJA, θJC, etc)?
2. Is the constant output current limited to 80 mA at VCC > 3.6V due to thermal constraints?
Please advise.
Thanks,
Mark