Dear Sir,
My system is very important efficiency of boost converter for TPS61236P.
Inductor is 0518CDMCC of SUMIDA.
=======================================
Setting value :Vin: 3.7V , Vout: 5V , Iout: Max 2.5A
=======================================
Actual test value is as below
Vin: 3.7V
input current: 3.9A
Vout: 4.69V
output current: 2.01A
Efficiency: 83.8%
=======================================
Could you advise me method that can increase more efficiency of TPS61236P.